CAD model selection
Selectable products: 1
EP025M01000211
Company
Anderson-Negele Europe-Asia
Description
EP - Digital Pressure Gauge & Switch
Bill of material
EP025M01000211
PN
Part No.
EP025M01000211
PC
Product Code
EP
R
Range (URL)
Full vacuum to 0 psi (30 psig)
Full vacuum to 0 to 15 psi (30 psig)
Full vacuum to 0 to 30 psi (30 psig)
Full vacuum to 0 to 60 psi (100 psig)
Full vacuum to 0 to 100 psi (100 psig)
0-5 psig (5 psig)
0-15 psi (30 psig; 15 psia)
0-30 psi (30psi)
0-50 psi (100 psi)
0-60 psi (100 psi)
0-100 psi (100 psi)
0-150 psi (200 psi)
0-160 psi (200 psi)
0-200 psi (200 psi)
0-300 psi (300 psi)
0-500 psi (500 psig)
EU
Engineering Units
Hg (inches Mercury)
BAR
ND
Name on Dial
Anderson Instrument Co.
SC
Switching/Connector
No Switching
Switching with 2 Normally Open Relays
Switching with 2 Normally Closed Relays
FIT
Fitting/Process Connections
3/4 Tri-Clamp
1" Tri-Clamp
1-1/2" Tri-Clamp
2" Tri-Clamp
1-1/2" Cherry-Burrell I-line(male)
2" Cherry-Burrell I-line (male)
1-1/2" NPT male
Anderson CPM Flushmount
Mini CPM
M
Mount Direction
Bottom
Back
Left
Right
DM
Diaphragm Finish
316L Standard
Download CAD models
Previews - 3D