CAD model selection
Selectable products: 1
LD2100523300
Company
Anderson-Negele Europe-Asia
Description
LD - Level Transmitter
Bill of material
LD2100523300
PN
Part No.
LD2100523300
PC
Product Code
LD
H
Housing
Standard
TC
Temperature Compensation
30 - 220 degF
FIT
Process connection / Fitting
2" Tri Clamp
ILS
Insertion Length
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
INCH
SW
Sensor Wiring
Quick Disconnect Receptacle (QDR) w/No Cable
QDR & 90° FWC w/No Cable
QDR & Field Wiring Connector (FWC) w/No Cable
QDR & FWC w/25 ft Standard Molded Cordset
QDR & FWC w/50 ft Standard Molded Cordset
QDR & FWC w/100 ft Standard Molded Cordset
1/2" NPT No QDR, no FWC and no Cable (No sensor warranty for water damage)
Download CAD models
Previews - 3D