CAD model selection
Selectable products: 1
TSMP/T05/X/0/10/03/X/3/0/0/000/4/-
Company
Anderson-Negele Europe-Asia
Description
TSMP - Temperatur Sensor Mini
Bill of material
TSMP/T05/X/0/10/03/X/3/0/0/000/4/-
BEN
Name
TSMP
PA
Process connection
T05: Tri-Clamp 1/2"+3/4"
T10: Tri-Clamp DN10
TC1: Tri-Clamp 1"...1,5"
TC2: Tri-Clamp 2"
T25: Tri-Clamp 2,5"
TC3: Tri-Clamp 3"
C01: CLEANadapt M12
C02: CLEANadapt G1/2"
N01: without thread
I46: Ingold 46mm (Fermenter)
I52: Ingold 52mm (Fermenter)
E08: PHARMadapt EPA-8
E18: PHARMadapt EPA-18
G03: Thread G1/4", sensor tip Ø 3 mm, spring loaded
M01: PHARMadapt ESP G3/8" with cap nut,
M04: Sensor G3/8" with cap nut,
HR
Spacer extension
X: Without spacer (<100 °C)
S: Short spacer (perm. process temp. ≤ 150 °C / 305 °F)
H: Long spacer (perm. process temp. ≤ 250 °C / 482 °F)
RTD
RTD type
0: 1x Pt100 A, 2 wire (sensor length ≤ 250 mm)
1: 1x Pt100 AA, 2 wire (sensor length ≤ 150 mm)
6: 1x Pt100 AAA, 4 wire (sensor length ≥ 50 mm)
A: 1x Pt1000 A, 2 wire
B: 1xPt1000 AA, 2L
2: 2x Pt100 A, 2 wire (sensor length ≤ 250 mm)
3: 2x Pt100 AA, 2 wire (sensor length ≤ 150 mm)
9: 2x Pt100 AAA, 4 wire (sensor length ≥ 50 mm)
C: 2xPt1000 A, 2 wire
D: 2xPt1000 AA, 2 wire
FL
Variable probe length
DS
Probe diameter
03: 3mm up probe length ≤ 300mm (Standard for G03, M01)
04: 4mm up probe length ≤ 300mm (Standard for M04)
06: 6mm
mm
SS
Sensor tip
X: Without reduction
MAT
Material
3: 1.4435 inkl. Materialzeugnis
OF
Surface finish
0: Ra ≤ 0.8 μm / 32 μin
1: Ra ≤ 0,8 μm / 32 μin electro-oplished
2: Ra ≤ 0,6 μm / 24 μin mechanical polished
3: Ra ≤ 0,6 μm / 24 μin electro-polished
4: Ra ≤ 0,4 μm / 16 μin mechanical polishing
5: Ra ≤ 0,38 μm / 15 μin electro-polished
MF
Transmitter
0: Without transmitter
I: TTM.I (IO-Link only)
H: TTM.H (hybrid: analog and IO-Link)
MB
Measurement range
000: Without transmitter
EA
Electrical connection
4: M12 plug (4 pin)
P: Festkabel PVC (≤ 90 °C)
T: PTFE fix cable (< 250 °C / 482 °F)
L
Cable length
-
m
Download CAD models
Previews - 3D