CAD model selection
Selectable products: 1
PFS1966A1601A00AE2AP0660A1A64
Company
Anderson-Negele Europe-Asia
Description
PFS - Modular pressure sensor
Bill of material
PFS1966A1601A00AE2AP0660A1A64
PN
Part No.
PFS1966A1601A00AE2AP0660A1A64
PC
Modular pressure sensor Food
PF
SS
Sensor stem Food and Beverage
S1
URL
Maximum scale value
966 (30 psi/2 BAR)
971 (100 psi/7 BAR)
981 (500 psi/35 BAR)
984 (1000 psi/70 BAR)
TYPE
Sensor Type
A (Absolute)
C (Relative, vacuum-proof)
FIT
Process connection
160 (Thread with CLEANadapt G1" and pressure screw)
182 (Thread with CLEANadapt G1" fix mounted)
059 (1,5" NPT)
002 (3/4" Tri-Clamp)
003 (1" Tri-Clamp)
004 (1,5" Tri-Clamp)
005 (2" Tri-Clamp)
123 (CPM Fitting)
129 (IDF with cap nut 38 mm)
131 (IDF with cap nut 51 mm)
CF
Actuation fluid
1 (Medicinal oil/ FDA approved)
5 (Neobee-M20)
WM
Diaphragm material
Stainless steel 316L
FW
00 (Fixer Wert)
SC
Certificates
A (no certificate)
B (3.1 Material and 2.1 Certificate)
E
Housing (Stainless steel / measurement electronics)
E2A (Stainless steel head with electronics and plastic cap)
E3A (Stainless steel head with electronics and stainless steel cap)
EU
Physical unit
P (PSI)
B (Bar)
CR
Measuring range
066 (0...30)
999 (Factory setting as per customer specification)
FW1
0 (Fixer Wert)
EE
Electrical connection
A (M12- Connector)
C (Cable gland M16 x 1,5)
EO
Housing Orientation
1 (Vertical)
2 (Horizontal)
EC
Certificates
A (no certificate)
B (3.1 Material and 2.1 Certificate)
C (3.1 Material and Accuracy)
D (2.1 certificate)
FW2
64 (Fixer Wert)
Download CAD models
Previews - 3D