CAD model selection
Selectable products: 1
EL029010041011A0000
Company
Anderson-Negele Europe-Asia
Description
EL - Pressure Gauge
Bill of material
EL029010041011A0000
PN
Part No.
EL029010041011A0000
PC
Product Code
EL
R
Range
029 (30" Hg/0...30 PSI)
031 (30" Hg/0...60 PSI)
032 (30" Hg/0...100 PSI)
033 (30" Hg/0...160 PSI)
034 (30" Hg/0...300 PSI)
066 (0...30 PSI)
069 (0...60 PSI)
071 (0...100 PSI)
074 (0...160 PSI)
077 (0...300 PSI)
082 (0...600 PSI)
469 (-1...1.5 BAR)
055 (-1...2 BAR)
217 (-1...3 BAR)
056 (-1...4 BAR)
356 (-1...5 BAR)
475 (-1...6 BAR)
497 (-1...9 BAR)
057 (0...2 BAR)
058 (0...2.5 BAR)
192 (0...4 BAR)
060 (0...6 BAR)
309 (0...7 BAR)
061 (0...10 BAR)
337 (0...11 BAR)
064 (0...16 BAR)
065 (0...20 BAR)
067 (0...40 BAR)
929 (30" Hg/0...30 PSI / -1...2 BAR)
931 (30" Hg/0...60 PSI / -1...4 BAR)
932 (30" Hg/0...100 PSI / -1...7 BAR)
933 (30" Hg/0...160 PSI / -1...11 BAR)
934 (30" Hg/0...300 PSI / -1...20 BAR)
966 (0...30 PSI / 0...2 BAR)
969 (0...60 PSI / 0...4 BAR)
971 (0...100 PSI / 0...7 BAR)
974 (0...160 PSI / 0...11 BAR)
977 (0...300 PSI / 0...20 BAR)
982 (0...600 PSI / 0...40 BAR)
FW1
Fixed character
01 (Fixed character)
FIT
Process connection / Fitting
004 (Tri-Clamp 1 1/2")
162 (Tri-Clamp 1/ 1/2", with recessed diaphragm)
005 (Tri-Clamp 2")
177 (Tri- Clamp 2", with recessed diaphragm)
006 (Tri-Clamp 2 1/2")
007 (Tri-Clamp 3")
059 (1 1/2" NPT)
099 (Varivent N / DN40/ 2")
109 (SMS 38 mm, female)
110 (SMS 51 mm, female)
111 (SMS 38 mm)
112 (SMS 51 mm)
115 (DIN 11851, DN 40)
124 (DIN 11851, DN50)
123 (CPM Fitting)
129 (IDF 38 mm)
131 (IDF 51 mm)
M
Mounting orientation
1 (bottom)
4 (back)
5 (left)
6 (right)
7 (top)
D
Dampening
0 (Standard/without)
1 (glycerine filled case OF)
2 (hydro-mechanical damping MD)
CAS
Calibration Adjustment/Stop
1 (Zero)
3 (with Re-Zero and max pointer stop)
CF
Capillary Fill
1 (Paraffin oil/medical white oil)
5 (Neobee-M20)
MC
Materials of Construction
A (Standard)
B (C22 (Hastelloy) diaphragm)
L (Standard with custom marking)
M (C22 diaphragm with custom marking)
T
Temperature
0 (Standard)
1 (High temperature up to 165 °C/330 °F with steam stabilized diaphragm)
LG
Lens
0 (Standard)
1 (UV stabilized)
OB
Surface
0 (Standard)
1 (clean for oxygen service)
FW2
Fixed character
0 (Fixed character)
Download CAD models
Previews - 3D