CAD model selection
Selectable products: 1
MAN-90-BAT / TC1 / -1...0 / U / 316L / X
Company
Anderson-Negele Europe-Asia
Description
MAN-90-BAT - Digital Pressure Gauge
Bill of material
MAN-90-BAT / TC1 / -1...0 / U / 316L / X
TYP
Typ
MAN-90-BAT
P
Process connection
TC1" (TriClamp 1" / 1.5")
TC2" (TriClamp 2")
TC2.5" (TriClamp 2.5")
TC3" (TriClamp 3")
S (CLEANadapt G1")
MB
Measuring range
-1...0 (-1.0...0 bar)
-1...+1 (-1.0...+1.0 bar)
-1...+2 (-1.0...+2.0 bar)
-1...+4 (-1.0...+4.0 bar)
-1...+7 (-1.0...+7.0)
0...1 (0...1.0 bar)
0...2 (0...2.0 bar)
0...4 (0...4.0 bar)
0...6 (0...6.0 bar)
0...7 (0...7.0 bar)
0...10 (0...10.0 bar)
0...14 (0...14.0 bar)
0...20 (0...20.0 bar)
AN
Connection orientation
U (Down)
L (left)
R (right)
H (back)
M
Diaphragm
316L Standard
HAST HASTELLOY C-22
K
Contact
X (without)
1 (with switch max.1A)
Download CAD models
Previews - 3D