CAD model selection
Selectable products: 1
EM029010041011A0000
Company
Anderson-Negele Europe-Asia
Description
EM - Pressure Gauge
Bill of material
EM029010041011A0000
PN
Part No.
EM029010041011A0000
PC
Product Code
EM
R
Range
029 (30" Hg/0...30 PSI)
031 (30" Hg/0...60 PSI)
032 (30" Hg/0...100 PSI)
033 (30" Hg/0...160 PSI)
034 (30" Hg/0...300 PSI)
066 (0...30 PSI)
069 (0...60 PSI)
071 (0...100 PSI)
074 (0...160 PSI)
077 (0...300 PSI)
082 (0...600 PSI)
055 (-1...2 BAR)
217 (-1...3 BAR)
056 (-1...4 BAR)
356 (-1...5 BAR)
475 (-1...6 BAR)
497 (-1...9 BAR)
057 (0...2 BAR)
058 (0...2.5 BAR)
192 (0...4 BAR)
060 (0...6 BAR)
061 (0...10 BAR)
064 (0...16 BAR)
067 (0...40 BAR)
241 (-0.1...0.2 MPa/BAR)
242 (-0.1...0.4 MPa/BAR)
367 (-0.1...0.7 MPa/BAR)
243 (0...0.25 MPa/BAR)
244 (0...0.4 MPa/BAR)
245 (0...0.6 MPa/BAR)
246 (0...1.0 MPa/BAR)
857 (0...2.0 MPa/BAR)
929 (30" Hg/0...30 PSI / -1...2 BAR)
931 (30" Hg/0...60 PSI / -1...4 BAR)
932 (30" Hg/0...100 PSI / -1...7 BAR)
933 (30" Hg/0...160 PSI / -1...11 BAR)
934 (30" Hg/0...300 PSI / -1...20 BAR)
966 (0...30 PSI / 0...2 BAR)
969 (0...60 PSI / 0...4 BAR)
971 (0...100 PSI / 0...7 BAR)
974 (0...160 PSI / 0...11 BAR)
977 (0...300 PSI / 0...20 BAR)
982 (0...600 PSI / 0...40 BAR)
FW1
Fixed character
01 (Fixed character)
FIT
Process connection / Fitting
004 (Tri-Clamp 1 1/2")
162 (Tri-Clamp 1/ 1/2", with recessed diaphragm)
005 (Tri-Clamp 2")
177 (Tri- Clamp 2", with recessed diaphragm)
123 (CPM Fitting)
099 (Varivent type N / DN40/50)
M
Mounting orientation
1 (bottom)
4 (back)
5 (left)
6 (right)
7 (top)
D
Dampening
0 (standard damping)
1 (glycerine filled case for damping)
2 (hydromechanical damping)
3 (vented case, autoclavable, standard damping)
4 (vented case, autoclavable, hydromechanical damping)
CAS
Calibration Adjustment/Stop
1 (Re-Zero)
2 (Re-Zero and Re-Span)
3 (Re-Zero, with pointer stop)
4 (Re-Zero and Re-Span, with pointer stop)
CF
Actuating fill
1 (mineral oil)
5 (Neobee® M-20)
MC
Wetted materials
A (AISI 316L diaphragm and process connection)
B (HASTELLOY® C-22® diaphragm)
C (HASTELLOY® C-22® diaphragm and process connection)
L (Standard with custom marking)
M (HASTELLOY® C-22® diaphragm, with custom marking)
HASTELLOY® C-22® all wetted surfaces, with custom marking
T
Temperature
0 (Standard)
1 (high temperature up to 165 °C / 330 °F, with steam stabilized diaphragm)
LG
Lens
0 (Standard)
1 (UV stabilized lens)
OB
Surface
0 (Standard)
1 (clean for oxygen service)
FW2
Fixed character
0 (Fixed character)
Download CAD models
Previews - 3D