??
CAD model selection
Selectable products: 1
HM-E-025-1-00
HELP_VARIABLE
Company
Anderson-Negele Europe-Asia
Description
HM-E - Turbine flowmeters for food applications; Also required: Signal probe HTE000
Bill of material
HM-E-025-1-00
TYP
TYPE
HM-E
SIZE
Tube nominal width
TS
Tube standard
HOU
Model
Inch
ID
26.00 mm
TC
Tri- Clamp
50.5 mm
A
86.2 mm
B
149.4 mm
Download CAD models
Previews - 3D