??
User Profile Desktop
CAD model selection
Discontinued product
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Discontinued product
Selectable products: 1
NSK-187.1 / 100 / OI
HELP_VARIABLE
TYP
Typ
NSK-187.1
PA
Process connection
1 (process connection CLEANadapter G1/2" hygenically, only with a staff probe)
AUS
Sensor design
8 (separate execution, 1.5 m max.)
AS
Number of rod, rod diameter
7.1 (a staff probe, max. 500 mm of staff length, up to 200 mm: ø 3 mm of staff diameters, over it 6 mm of staff diameters)
mm
M
Material
SL
Rod Length
EL
Rod Length
ES
Installation Position and Isolation
Embedded Generation
Previews - 3D