??
CAD model selection
Selectable products: 1
NSL-F-02 / 50 / 06 / S21 / O / 1 / I42 / P / X / X / X / X
HELP_VARIABLE
Company
Anderson-Negele Europe-Asia
Description
NSL-F-02 - Potentiometric level sensor, double rod design
Bill of material
NSL-F-02 / 50 / 06 / S21 / O / 1 / I42 / P / X / X / X / X
TYP
Type
NSL-F-02
EL
Rod length EL
mm
Enter value for EL
Rod length EL
mm
cm
inch
ft
RD
Rod diameter
06 mm
PA
Process connection
MZ
Material certificate
E
Mounting position
AS
Output signal
I42 (IO-Link and 1x 4...20 mA level)
EA
Elektrical connection
IS
Interface/Display
DE
Enclosure
ISO
Insulation at rod end
X (without, Standard)
PK
Parameter configuration
Download CAD models
Previews - 3D