CAD model selection
Selectable products: 1
NVS-141 / 00 / X / X / X / X
Company
Anderson-Negele Europe-Asia
Description
NVS-14X - Conductive level detector G1 / 2 "hygienic CLEANadapt
Bill of material
NVS-141 / 00 / X / X / X / X
TYP
Typ
NVS-141
A
Connecting head
55 mm
FL
Length
Standard length
EL
Electrode
00 (blank, butt electrode 4 mm)
EL1
Diameter
-
mm
ELS
Special length
0
mm
AUS
Evaluation device
X (without)
M (integrated in the head diameter 55 mm)
HO
High variant
X (Standard Version)
H (with neck tube)
D
Open circuit alarm
X (without)
D (with open-circuit resistance)
EA
Electrical connection
X (Cable gland M16x1,5)
M12 ((M12-plug 1.4305)
Download CAD models
Previews - 3D