CAD model selection
Selectable products: 1
NCS-01P / PNP / X
Company
Anderson-Negele Europe-Asia
Description
NCS-0xP - Capacitive Limit Switch Pharma NCS
Bill of material
NCS-01P / PNP / X
TYP
Type
NCS-01P
P
Process connection
CLEANadapt M12, measurement range Dk ≥ 20, wetted parts PEEK (acc. to USP class VI) and stainless steel 1.4435 (AISI 316L) with 3.1 certificate acc. to EN 10204
A
Output
PNP Standard, activ 16...32 V DC
NPN activ 16...32 V DC
T
Temperature Version
X (Standard, for process temp. up to 100 °C (212 °F), CIP/SIP 143 °C (289 °F) / 120 min)
H (High temperature version with spacer, for process temperatures up to 143 °C (289 °F))
D (Heater deactivated at higher ambient temperature)
HD (For process temperatures up to 143 °C (289 °F) at higher ambient temperature, with spacer and heater deactivated)
Download CAD models
Previews - 3D