CAD model selection
Selectable products: 1
ILM-4RL20S01I42PXXX000
Company
Anderson-Negele Europe-Asia
Description
ILM-4R - Inductive Conductivity Meter
Bill of material
ILM-4RL20S01I42PXXX000
PN
Part No.
ILM-4RL20S01I42PXXX000
TYP
Type
ILM-4R
L
Immersion length
L20 (20mm)
L50 (50mm)
PR
Process connection
S01 (Standard, CLEANadapt G1" hygienic)
TC1 (Tri-Clamp 1½")
TC2 (Tri-Clamp 2")
T25 (Tri-Clamp 2½")
TC3 (Tri-Clamp 3")
V25 (Varivent Type F, DN 25)
V40 (Varivent Type N, DN 40/50)
A
- mm
B
- mm
AUS
Signalmodul
I42 (IO-Link and 1x 4...20 mA conductivity value only)
I62 (IO-Link and 2x 4...20 mA conductivity/temperature selectable, no external range switching)
I63 (IO-Link and 2x 4...20 mA conductivity/temperature selectable, external range switching)
EA
Electrical connection
P (Cable gland M16x1.5)
M (1x M12 connector, 4 pin output/power supply)
C (1 x M12 connector, 5-pin analog output and IO-Link)
ID
Interface / Display
X (Without Interface)
S (Simple User Interface with small display)
L (Large User Interface with big display)
DE
Cap
X (Plastic cap without sight glass)
M (Stainless steel cap without sight glass)
PA
Parameter configuration
X (Factory setting)
S (Special customer setting)
RC
Remote Transmitter Interconnect Cable
000 - Without Remote Cable
05P - 5 meter, plastic coupling
10P - 10 meter, plastic coupling
20P - 20 meter, plastic coupling
XXP - Special length, plastic coupling
05S - 5 meter, stainless steel coupling
10S - 10 meter, stainless steel coupling
20S - 20 meter, stainless steel coupling
XXS - Special length, stainless steel coupling
SCL
Special Cable Length
0
Download CAD models
Previews - 3D