??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
TFP-90 / 46 / 025 / 6 / A / PG / X / -
HELP_VARIABLE
Company
Anderson-Negele Europe-Asia
Description
TFP-90 - Pharmaceutical temperature sensor with fermenter nozzle
Bill of material
TFP-90 / 46 / 025 / 6 / A / PG / X / -
TYP
Typ
TFP-90
u
D
Connecting head
50 mm
SL
Stem length
mm
FL
Sensor length
025
DF
Diameter sensor tip
6 mm
G
Class of accuracy
EA
Electrical connection
MU
Transmitter
MB
Measuring range MPU
°C
Download CAD models
Previews - 3D
3D
2D