CAD model selection
Selectable products: 1
ITM-4 / GG25 / X
Company
Anderson-Negele Europe-Asia
Description
ITM-4 - 4-Beam-Turbidity Meter ITM-4
Bill of material
ITM-4 / GG25 / X
TYP
Typ
ITM-4
NW
Process connection / nominal width
GG25 (Nominal width DN25; Process connection dairy flange DN25 acc. to DIN11851)
GG40 (Nominal width DN40; Process connection dairy flange DN40 in accordance with DIN11851)
GG50 (Nominal width DN50; Process connection dairy flange DN50 in accordance with DIN11851)
GG65 (Nominal width DN65; Process connection dairy flange DN65 in accordance with DIN11851)
GG80 (Nominal width DN80; Process connection dairy flange DN80 in accordance with DIN11851)
GG100 (Nominal width DN100; Process connection dairy flange DN100 in accordance with DIN11851)
HH25 (Nominal width DN25; Process connection hygienic thread connection DN25 in accordance with DIN11864-1)
HH40 (Nominal width DN40; Process connection hygienic thread connection DN40 in accordance with DIN11864-1)
HH50 (Nominal width DN50; Process connection hygienic thread connection DN50 in accordance with DIN11864-1)
HH65 (Nominal width DN65; Process connection hygienic thread connection DN65 in accordance with DIN11864-1)
HH80 (Nominal width DN80; Process connection hygienic thread connection DN80 in accordance with DIN11864-1)
HH100 (Nominal width DN100; Process connection hygienic thread connection DN100 in accordance with DIN11864-1)
TC25 (Nominal width DN25; Process connection TriClamp)
TC40 (Nominal width DN40; Process connection TriClamp)
TC50 (Nominal width DN50; Process connection TriClamp)
TC65 (Nominal width DN65; Process connection TriClamp)
TC80 (Nominal width DN80; Process connection TriClamp)
TC100 (Nominal width DN100; Process connection TriClamp)
TC1 (Nominal width ASME 1"; Process connection TriClamp)
TC1,5 (Nominal width ASME 1,5"; Process connection TriClamp)
TC2 (Nominal width ASME 2"; Process connection TriClamp)
TC2,5 (Nominal width ASME 2,5"; Process connection TriClamp)
TC3 (Nominal width ASME 3"; Process connection TriClamp)
TC4 (Nominal width ASME 4"; Process connection TriClamp)
DF25 (Nominal width DN25; Process connection DIN flange in accordance with DIN2632/33)
DF40 (Nominal width DN40; Process connection DIN flange in accordance with DIN2632/33)
DF50 (Nominal width DN50; Process connection DIN flange in accordance with DIN2632/33)
DF65 (Nominal width DN65; Process connection DIN flange in accordance with DIN2632/33)
DF80 (Nominal width DN80; Process connection DIN flange in accordance with DIN2632/33)
DF100 (Nominal width DN100; Process connection DIN flange in accordance with DIN2632/33)
EA
Electrical connection
X (2 x Cable gland M16x1.5)
M12 (2 x M12 Plug)
L
356 mm
Download CAD models
Previews - 3D