{negele/grenzstanderfassung/lebensmittel_und_getraenke/kapazitiv/ncs_11_asmtab.prj},{NB=NCS-11 / PNP / X / X / X},{IDNR=},{TYP=NCS-11},{P=11 (CLEANadapt G1/2\" hygienisch)},{A=PNP},{T=X},{SL=X},{EA=X},{PPATH=ncs_11_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
NCS-11 / PNP / X / X / X
HELP_VARIABLE
公司
Anderson-Negele Europe-Asia
描述
NCS-1x - Capacitive Limit Switch for CLEANadapt G1/2"
明细表
NCS-11 / PNP / X / X / X
TYP
Typ
NCS-11
NCS-11
P
Process connection
11 (CLEANadapt M12 hygienic)
11 (CLEANadapt M12 hygienic)
A
Output kind
PNP (Standard, activ 24 V DC)
NPN (NPN)
PNP (Standard, activ 24 V DC)
NPN (NPN)
T
Temperature execution
X (Standard)
H (High temperature variant with neck pipe)
D (deactivated heating element with higher ambient temperature)
HD (for process temperatures to 150 °C with higher ambient temperature, with neck pipe and deactivated heating element)
X (Standard)
H (High temperature variant with neck pipe)
D (deactivated heating element with higher ambient temperature)
HD (for process temperatures to 150 °C with higher ambient temperature, with neck pipe and deactivated heating element)
SL
Status-LED
X (without)
Key-field (Kontrollfenster in the cover, LED from the outside visibly)
KKF (Lid with cone-shaped window, LED visible from outside)
X (without)
Key-field (Kontrollfenster in the cover, LED from the outside visibly)
KKF (Lid with cone-shaped window, LED visible from outside)
EA
Electrical connection
X (Cable gland M16x1,5)
M12 ((M12-plug 1.4305)
X (Cable gland M16x1,5)
M12 ((M12-plug 1.4305)
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews - 3D
Code