{negele/fuellstandmessung/lebensmittel_und_getraenke/hydrostatisch/lar_761_asmtab.prj},{NB=LAR-761 / 0 / TC1 / X / X / P},{IDNR=},{TYP=LAR-761},{MB=0},{P=TC1},{BW=X},{EA=X},{C=P},{PPATH=lar_761_asmtpl.prj}
请根据技术参数选择所需产品.。所选参数在表格中被高亮显示.。当点击表格中的图标或数值时选项将被重置。
可提供的产品: 1
LAR-761 / 0 / TC1 / X / X / P
HELP_VARIABLE
公司
Anderson-Negele Europe-Asia
描述
LAR-761 - Climatic Independent Level Sensor, TriClamp DIRECTadapt
物料清单
LAR-761 / 0 / TC1 / X / X / P
IDNR
Ident number
TYP
Typ
LAR-761
MB
Measuring range (Relative relative)
0(0...0.35 bar)
1(0...1.0 bar)
2(0...2.0 bar)
3(0...3.3 bar)
4(0...4.0 bar)
0(0...0.35 bar)
1(0...1.0 bar)
2(0...2.0 bar)
3(0...3.3 bar)
4(0...4.0 bar)
P
Process connection
TC1"(TriClamp 1"/1.5")
TC2"(TriClamp 2")
DRD (DRD Flange 65 mm)
SM3 (SMS 38, mit Überwurfmutter)
D40 (Dairy flange DIN 11851, DN40)
D50 (Dairy flange DIN 11851, DN50)
EHS (Endress & Hauser Short, for UNI D65 and/or Uni D85 with coupling nut )
EHL (Endress & Hauser Long)
HPV (HENGESBACH PZM-VRM series, thread M38x1,5)
TC1"(TriClamp 1"/1.5")
TC2"(TriClamp 2")
DRD (DRD Flange 65 mm)
SM3 (SMS 38, mit Überwurfmutter)
D40 (Dairy flange DIN 11851, DN40)
D50 (Dairy flange DIN 11851, DN50)
EHS (Endress & Hauser Short, for UNI D65 and/or Uni D85 with coupling nut )
EHL (Endress & Hauser Long)
HPV (HENGESBACH PZM-VRM series, thread M38x1,5)
BW
Range adjustment ex works
X (no setting)
End value (please specify the end value you want in "bar")
X (no setting)
End value (please specify the end value you want in "bar")
EA
Electrical connection
X (Cable entry M16x1.5)
M12 ((M12-plug 1.4305)
Adapter 1/2" NPTF
X (Cable entry M16x1.5)
M12 ((M12-plug 1.4305)
Adapter 1/2" NPTF
C
Cap
Plastic, Opaque
Stainless Steel
Plastic, Opaque
Stainless Steel
下载CAD模型
下载CAD模型
生成PDF数据表
询价请求
预览 - 三维
代码