{negele/druckmessung/lebensmittel_und_getraenke/elektrische_drcukaufnehmer/d3_asmtab.prj},{NB=D31500405004021AP025P025X},{PC=D3},{MRB=-1...35},{MRP=-14.7...500},{OS=1.5 x nominal pressure of measuring element},{ACCD=+/- 0.15% (DIFFURV+TOPURV)},{ACCSO=+/-0.15% (SVURV)},{ACCR=0.05 %},{ACCL=0.2 % URL every 2 years},{TEP=< 0.016 % of calibrated measuring range / 5.5 °C (10 °F)},{TEA=< 0.016 % of calibrated measuring range / 5.5 °C (10 °F)},{TRP=-18...110 °C (0...230 °F), at ambient ? 71 °C (160 °F)},{TRA=-18...71 °C (0...160 °F)},{TRC=130 °C (266 °F) for 1 hour when ambient is below 60 °C (140 °F)},{RT=< 0.2 seconds},{SR=< 0.05 seconds},{CF=1},{TURL=5},{FIT=004},{TCL=0},{BURL=5},{FIT2=004},{CL2=0},{CAP=2},{CL=1},{EC=A},{TPU=P},{TPR=025},{DPU=P},{DPR=025},{Z=X}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
D31500405004021AP025P025X
HELP_VARIABLE
Company
Anderson-Negele Europe-Asia
Description
D3 - Differential pressure and level sensor
Bill of material
D31500405004021AP025P025X
PC
Product Code
D3
CF
Capillary Fill
1 (Mineral oil / FDA approved)
5 (Neobee/ FDA approved)
1 (Mineral oil / FDA approved)
5 (Neobee/ FDA approved)
TURL
Top sensor fittinf / Measurement range of the sensor fitting
5 (0...6 psi; 0...0,4 bar)
6 (30 "Hg/0/30 psi; -1...2 bar)
7 (30 "Hg/0/100 psi; -1...7 bar)
8 (30 "Hg/0/500 psi; -1...35 bar)
5 (0...6 psi; 0...0,4 bar)
6 (30 "Hg/0/30 psi; -1...2 bar)
7 (30 "Hg/0/100 psi; -1...7 bar)
8 (30 "Hg/0/500 psi; -1...35 bar)
FIT
Process connection
004 (1 1/2" Tri-Clamp)
005 (2" Tri-Clamp)
123 (CPM standard fitting)
154 (Endress & Hauser Universal Adaptor - Short)
155 (Endress & Hauser Universal Adaptor - Long)
160 (CLEANadapt G1", with pressure screw)
182 (CLEANadapt G1" fixed thread)
125 (Milk tube flange DIN 11851 DN40)
124 (Dairy flange DIN 11851 DN50)
181 (DRD flange 65 mm)
109 (38mm SMS Liner (female))
110 (51mm SMS Liner (female))
004 (1 1/2" Tri-Clamp)
005 (2" Tri-Clamp)
123 (CPM standard fitting)
154 (Endress & Hauser Universal Adaptor - Short)
155 (Endress & Hauser Universal Adaptor - Long)
160 (CLEANadapt G1", with pressure screw)
182 (CLEANadapt G1" fixed thread)
125 (Milk tube flange DIN 11851 DN40)
124 (Dairy flange DIN 11851 DN50)
181 (DRD flange 65 mm)
109 (38mm SMS Liner (female))
110 (51mm SMS Liner (female))
TCL
Sensor model
0 (Compact version - selectable either for top or bottom sensor fitting)
A (Remote model with 1.5 m (= 5‘) cable)
B (Remote version with 3 m (=10') cable)
C (Remote version with 4,5 m (=15') cable)
D (Remote version with 6 m (= 20') cable)
E (Remote version with 7,65 m (=25') cable)
F (Remote version with 15,0 m (=50') cable)
G (Remote version with 20,0 m (=60') cable)
0 (Compact version - selectable either for top or bottom sensor fitting)
A (Remote model with 1.5 m (= 5‘) cable)
B (Remote version with 3 m (=10') cable)
C (Remote version with 4,5 m (=15') cable)
D (Remote version with 6 m (= 20') cable)
E (Remote version with 7,65 m (=25') cable)
F (Remote version with 15,0 m (=50') cable)
G (Remote version with 20,0 m (=60') cable)
BURL
Inferior sensor nozzle / measuring range of nozzle
5 (0...6 psi; 0...0,4 bar)
6 (30 "Hg/0/30 psi; -1...2 bar)
7 (30 "Hg/0/100 psi; -1...7 bar)
8 (30 "Hg/0/500 psi; -1...35 bar)
5 (0...6 psi; 0...0,4 bar)
6 (30 "Hg/0/30 psi; -1...2 bar)
7 (30 "Hg/0/100 psi; -1...7 bar)
8 (30 "Hg/0/500 psi; -1...35 bar)
FIT2
Process connection
004 (1 1/2" Tri-Clamp)
005 (2" Tri-Clamp)
123 (CPM standard fitting)
154 (Endress & Hauser Universal Adaptor - Short)
155 (Endress & Hauser Universal Adaptor - Long)
160 (CLEANadapt G1", with pressure screw)
182 (CLEANadapt G1" fixed thread)
125 (Milk tube flange DIN 11851 DN40)
124 (Dairy flange DIN 11851 DN50)
181 (DRD flange 65 mm)
109 (38mm SMS Liner (female))
110 (51mm SMS Liner (female))
004 (1 1/2" Tri-Clamp)
005 (2" Tri-Clamp)
123 (CPM standard fitting)
154 (Endress & Hauser Universal Adaptor - Short)
155 (Endress & Hauser Universal Adaptor - Long)
160 (CLEANadapt G1", with pressure screw)
182 (CLEANadapt G1" fixed thread)
125 (Milk tube flange DIN 11851 DN40)
124 (Dairy flange DIN 11851 DN50)
181 (DRD flange 65 mm)
109 (38mm SMS Liner (female))
110 (51mm SMS Liner (female))
CL2
Sensor model
0 (Compact version - selectable either for top or bottom sensor fitting)
A (Remote model with 1.5 m (= 5‘) cable)
B (Remote version with 3 m (=10') cable)
C (Remote version with 4,5 m (=15') cable)
D (Remote version with 6 m (= 20') cable)
E (Remote version with 7,65 m (=25') cable)
F (Remote version with 15,0 m (=50') cable)
G (Remote version with 20,0 m (=60') cable)
0 (Compact version - selectable either for top or bottom sensor fitting)
A (Remote model with 1.5 m (= 5‘) cable)
B (Remote version with 3 m (=10') cable)
C (Remote version with 4,5 m (=15') cable)
D (Remote version with 6 m (= 20') cable)
E (Remote version with 7,65 m (=25') cable)
F (Remote version with 15,0 m (=50') cable)
G (Remote version with 20,0 m (=60') cable)
CAP
Cap
2 (Clear plastic)
3 (Stainless steel cap, closed)
2 (Clear plastic)
3 (Stainless steel cap, closed)
CL
Housing Orientation / connections
1 (ABC)
2 (ACB)
3 (BAC)
4 (BCA)
5 (CAB)
6 (CBA)
1 (ABC)
2 (ACB)
3 (BAC)
4 (BCA)
5 (CAB)
6 (CBA)
EC
Electrical Connection
A (M12- Connector)
C (Cable gland M16x1,5)
A (M12- Connector)
C (Cable gland M16x1,5)
TPU
Head Pressure Units
P (psi)
B (Bar)
W (in H2O)
L (mbar)
X (mm H2O)
P (psi)
B (Bar)
W (in H2O)
L (mbar)
X (mm H2O)
TPR
Head pressure calibration range
025 (30 "Hg/0)
304 (30 "Hg/0/7)
028 (30 "Hg/0/15)
029 (30 "Hg/0/30)
031 (30 "Hg/0/60)
032 (30 "Hg/0/100)
314 (30 "Hg/0/200)
501 (0...1,2)
428 (0...1,5)
057 (0...2)
235 (0...3)
195 (0...4)
060 (0...6)
309 (0...7)
061 (0...10)
502 (0...18)
065 (0...20)
066 (0...30)
224 (0...35)
067 (0...40)
068 (0...50)
069 (0...60)
206 (0...70)
071 (0...100)
294 (0...140)
073 (0...150)
074 (0...160)
075 (0...200)
077 (0...300)
078 (0...350)
079 (0...400)
503 (0...415)
504 (0...480)
081 (0...500)
000 (Unrestricted measurement range as per sensor fitting)
999 (Factory setting as per customer specification)
025 (30 "Hg/0)
304 (30 "Hg/0/7)
028 (30 "Hg/0/15)
029 (30 "Hg/0/30)
031 (30 "Hg/0/60)
032 (30 "Hg/0/100)
314 (30 "Hg/0/200)
501 (0...1,2)
428 (0...1,5)
057 (0...2)
235 (0...3)
195 (0...4)
060 (0...6)
309 (0...7)
061 (0...10)
502 (0...18)
065 (0...20)
066 (0...30)
224 (0...35)
067 (0...40)
068 (0...50)
069 (0...60)
206 (0...70)
071 (0...100)
294 (0...140)
073 (0...150)
074 (0...160)
075 (0...200)
077 (0...300)
078 (0...350)
079 (0...400)
503 (0...415)
504 (0...480)
081 (0...500)
000 (Unrestricted measurement range as per sensor fitting)
999 (Factory setting as per customer specification)
DPU
Physical unit differential pressure
P (psi)
B (Bar)
W (in H2O)
L (mbar)
X (mm H2O)
P (psi)
B (Bar)
W (in H2O)
L (mbar)
X (mm H2O)
DPR
Calibration range differential pressure
025 (30 "Hg/0)
304 (30 "Hg/0/7)
028 (30 "Hg/0/15)
029 (30 "Hg/0/30)
031 (30 "Hg/0/60)
032 (30 "Hg/0/100)
314 (30 "Hg/0/200)
501 (0...1,2)
428 (0...1,5)
057 (0...2)
235 (0...3)
195 (0...4)
060 (0...6)
309 (0...7)
061 (0...10)
502 (0...18)
065 (0...20)
066 (0...30)
224 (0...35)
067 (0...40)
068 (0...50)
069 (0...60)
206 (0...70)
071 (0...100)
294 (0...140)
073 (0...150)
074 (0...160)
075 (0...200)
077 (0...300)
078 (0...350)
079 (0...400)
503 (0...415)
504 (0...480)
081 (0...500)
000 (Unrestricted measurement range as per sensor fitting)
999 (Factory setting as per customer specification)
025 (30 "Hg/0)
304 (30 "Hg/0/7)
028 (30 "Hg/0/15)
029 (30 "Hg/0/30)
031 (30 "Hg/0/60)
032 (30 "Hg/0/100)
314 (30 "Hg/0/200)
501 (0...1,2)
428 (0...1,5)
057 (0...2)
235 (0...3)
195 (0...4)
060 (0...6)
309 (0...7)
061 (0...10)
502 (0...18)
065 (0...20)
066 (0...30)
224 (0...35)
067 (0...40)
068 (0...50)
069 (0...60)
206 (0...70)
071 (0...100)
294 (0...140)
073 (0...150)
074 (0...160)
075 (0...200)
077 (0...300)
078 (0...350)
079 (0...400)
503 (0...415)
504 (0...480)
081 (0...500)
000 (Unrestricted measurement range as per sensor fitting)
999 (Factory setting as per customer specification)
Z
Certificate
X (No certificate)
Z (3.1 material certificate and calibration certificate)
X (No certificate)
Z (3.1 material certificate and calibration certificate)
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기 - 3D
암호