??
CAD model selection
Selectable products: 1
ESH-G1/2 / 205-D14-SP100
HELP_VARIABLE
Company
Anderson-Negele Europe-Asia
Description
ESH-G1/2" - Weld-in with flushing connector
Bill of material
ESH-G1/2 / 205-D14-SP100
BZ
Orderspecification
ESH-G1/2"/205-D14-SP100
L
Installation length
205 mm
MAT
Material
1.4301
INFO
for TFP G1/2" standard length 200 mm
Download CAD models
Previews - 3D