??
CAD model selection
Selectable products: 8
ESH-KM12/150-6
HELP_VARIABLE
Company
Anderson-Negele Europe-Asia
Description
ESH-KM12 - Weld-in Thermowell
Bill of material
ESH-KM12/150-6
BZ
Orderspecification
ESH-KM12/150-6
AUS
Execution
Tauchhülse
L
Length
150
mm
MAT
Material
1.4404 (316L)
INFO
für TFP mit Spitzen Ø 4 mm ab Länge 165 mm
PRA
4
Download CAD models
Previews - 3D