CAD model selection
Selectable products: 1
L3AS500210A21AP057
Company
Anderson-Negele Europe-Asia
Description
L3 - Pressure and Level Transmitter
Bill of material
L3AS500210A21AP057
PN
L3AS500210A21AP057
ST
Stem type
(Standard Stem (AISI 316L, Ra ≤ 0.64 µm / 25 µin))
(Pharmaceutical Stem (AISI 316L, Ra ≤ 0.2 µm / 8 µin) with 3.1 inspection certificate and calibration certificate)
PC
Product Code
L3
URL
5 (0...6 psi, 0...0.4 bar, 0...166" w.c.)
6 (30 "Hg/0/30 psi, -1...2 bar, -400...830" w.c.)
7 (30 "Hg/0/100 psi, -1...7 bar, -400...2770" w.c.)
8 (30 "Hg/0/500 psi, -1...35 bar, -400...13850" w.c.)
FIT
Process connection / Fitting
002 (3/4 Tri-Clamp)
004 (1-1/2" Tri-Clamp)
005 (2" Tri-Clamp)
006 (2½" Tri-Clamp)
007 (3" Tri-Clamp)
123 (CPM Fitting)
088 (Anderson Flush Mount Short (71060-A4, A6, A8))
089 (Anderson Flush Mount Long (71060-A3, A5, A7, A9))
092 (King Gage Flush Mount Long (1777-3))
093 (King Gage Flush Mount Medium (1777-1, -6 Standard))
094 (King Gage Flush Mount Short (1777-2 non-insulated))
141 (Rosemount/Foxboro Sanitary Spud - Short)
142 (Rosemount/Foxboro Sanitary Spud - Long)
154 (Endress & Hauser Universal Adaptor - Short)
155 (Endress & Hauser Universal Adaptor - Long)
160 (Flexible thread G1", hygienic CLEANadapt)
059 (1-1/2“ NPT)
182 (Fixed thread G1", hygienic CLEANadapt)
109 (38mm SMS Liner (female))
110 (51mm SMS Liner (female))
115 (Dairy flange DIN 11851 DN 40 )
124 (Dairy flange DIN 11851 DN 50)
180 (M38x1.5)
181 (DRD flange 65 mm)
CF
Capillary Fill
1 (Mineral Oil)
5 (Neobee® M-20)
CL
Sensor Type
0 (Integral (Compact version))
A (Remote with 1.5 m = 5 ft cable)
B (Remote with 3.0 m = 10 ft cable)
C (Remote with 4.5 m = 15 ft cable)
D (Remote with 6 m = 20 ft cable)
E (Remote with 7.5 m = 25 ft cable)
F (Remote with 15 m = 50 ft cable)
E
Output
A: Analog and IO-Link
G: Analog and Hart
CAP
Cap
2 (Clear Cap)
3 (Stainless Steel Cap)
EO
Housing Orientation
1 (Vertical)
2 (Horizontal)
EE
Electrical Connection
A (M12 QDR)
C (Cable gland)
N (1/2" NPTF adaptor)
EU
Engineering Units
P (psi)
B (bar)
W (inches of water)
L (mbar)
CR
Calibration Range
057 (0-2)
235 (0-3)
192 (0-4)
060 (0-6)
428 (0-1.5)
501 (0-1.2)
000 (Full range of stem URL)
999 (custom range - must specify)
CR1
Custom Range min
0.000
CR2
Custom Range max
0.000
Download CAD models
Previews - 3D