CAD model selection
Selectable products: 1
P41 / 1 / G / 201 / A / 6 / X / B / 0,0 / X / 0
Company
Anderson-Negele Europe-Asia
Description
P41 - Pressure transmitter P41
Bill of material
P41 / 1 / G / 201 / A / 6 / X / B / 0,0 / X / 0
TYP
Type
P41
MB
Measuring range
1 (0,2 bar (3 PSI))
2 (0,4 bar (6 psi))
3 (1,0 bar (15 psi))
4 (2,0 bar (30psi))
5 (4,0 bar (60 psi))
6 (7,0 bar (100 psi))
7 (10 bar (145 psi))
8 (20 bar (290 psi))
9 (40 bar (580 psi))
DM
Pressure measurement
G (Gauge (relative measurement without vacuum))
C (Compound (relative measurement including vacuum))
PA
Process connection
201 (G1" DIN 3852 (front flush with O-ring))
182 (CLEANadapt G1" hygienic)
003 (Tri-Clamp 1" / 1½")
005 (Tri-Clamp 2")
V25 (Varivent Typ F, DN25 (adaption by means of CLEANadapt))
V40 (Varivent Type N, DN40/50)
DIM
Gasket material
A (EPDM (< 125 °C))
B (FKM (< 200°C))
C (FFKM (> 200°C))
UB
Actuation Fill
6 (Oil for food applications)
SP
Sensor version process temperature
X (Standard temperature (max. 125°C))
H (High temperature version (max. 250°C))
PE
Physical unit
B (bar)
P (psi)
MES
Upper range value
0,0 (Unlimited measuring range of pressure cell)
x,x (facory seeting acc. to customer request)
MES1
Upper range value
0.0
MZ
Material certificate
X (No certificate)
Z (3.1 material certificate)
KON
Configuration
1 (Fixed character)
Download CAD models
Previews - 3D